SKF Vibracon selection tool
Find your economical machinery mounting solution!
SKF Vibracon is a machinery mounting chock that is easily and accurately adjusted. The chock accomodates the angular difference, up to 4°, between machine and the mounting base without expensive machining of the base or the extra work of installing epoxy resin chocks. The self-levelling capability, combined with the height adjustment feature, eliminates the possibility of a soft foot in the production line throughout the life cycle of the machinery.
Carbon steel chocks (E-CS)
The SKF Vibracon adjustable chock has many configurations and material options to satisfy technical concerns, the carbon steel models being suitable for indoor use.
Surface treated chocks (E-CSTR)
Many installations where the SKF Vibracon chocks are applied can be found in tough, humid and salty climates.
Stainless steel chocks (E-SS)
In harsh conditions, were requirements cannot be met by carbon steel surface treated chocks, the stainless steel chocks will be the solution.
SKF Vibracon low profile (ELP-ASTR)
The low profile elements offer an economic solution for repair projects or fixed design systems where expensive milled chocks, shims or epoxy resins were applied previously.
This tool will allow you to easily select the right adjustable chock for your application. Start the SKF Vibracon pre-selection here.
Choose a preferred measurement unit before starting
Mounting kit type
Parts list
Address information
The content of this selection tool is a compilation of information published by SKF. Every care has been taken to ensure the accuracy of the compilation, but no liability can be accepted for any loss or damage whether direct, indirect or consequential arising out of the use of information contained herein.